IESNA:LM-63-2002
[TEST]P950393
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29138
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3192.1 3486.5 3806.7 4146.8 4441.1 4687.8 4874.7 4984.1 5002 4948.3
4892.6 4888.6 4922.4 4996 5169.1 5600.6 6672.6 8281.6 9715.6 10817.4
11664.7 12464.2 13186.2 13864.4 14319.8 13663.5 11060.1 7736.7 5350 3597.9
1517.5 481.3 228.7 99.4 31.8 0 0
3192.1 3492.4 3830.6 4158.7 4455.1 4701.7 4900.6 5010 5025.9 4978.1
4916.5 4914.5 4940.3 5015.9 5192.9 5531 6453.9 8023.1 9622.1 10763.7
11644.8 12531.8 13210 13874.3 14365.6 13942 11531.4 8233.9 5606.6 3731.1
1615 523.1 266.5 117.3 41.8 0 0
3192.1 3488.5 3816.6 4132.9 4415.3 4650 4831 4944.3 4956.3 4914.5
4868.7 4860.8 4888.6 4964.2 5133.3 5449.5 6199.3 7613.4 9204.5 10441.5
11356.4 12319 13231.9 14069.2 14777.3 14980.1 13357.2 10393.8 7012.7 4554.5
2108.2 831.3 467.4 258.6 119.3 39.8 0
3192.1 3464.6 3768.9 4071.2 4325.8 4542.6 4715.6 4805.1 4834.9 4817
4783.2 4779.2 4803.1 4838.9 4938.4 5139.2 5481.3 6268.9 7613.4 9156.7
10529.1 11803.9 13104.6 14329.8 15501.2 16416.1 17034.6 17084.4 16014.3 12704.9
7140 2555.7 1026.3 548.9 252.6 57.7 0
3192.1 3424.8 3693.3 3969.8 4210.4 4415.3 4578.4 4687.8 4737.5 4749.4
4747.4 4759.4 4793.2 4825 4888.6 5033.8 5288.4 5672.2 6390.2 7603.4
9188.6 10881.1 12583.6 14355.6 15817.5 17197.7 18552.1 20065.7 21245.1 20377.9
16121.7 8880.3 3494.4 1563.2 660.3 67.6 0
3192.1 3402.9 3639.6 3878.3 4097.1 4297.9 4461 4588.3 4657.9 4707.6
4743.4 4801.1 4888.6 4958.2 5023.9 5127.3 5348.1 5702.1 6243.1 6905.3
7881.9 9160.7 10616.6 12179.8 13792.8 15580.8 17577.6 19922.5 23152.4 25071.6
22937.6 17241.5 9377.5 3345.3 831.3 47.7 0
3192.1 3391 3623.7 3864.4 4077.2 4278.1 4451.1 4576.4 4652 4699.7
4749.4 4807.1 4890.6 4964.2 5041.8 5157.1 5371.9 5720 6264.9 6967
7903.8 9156.7 10578.8 12110.2 13755 15562.9 17603.5 20071.6 23148.4 24956.3
22625.3 16911.3 9331.8 3412.9 821.4 53.7 0
3192.1 3351.2 3542.2 3751 3951.9 4146.8 4321.8 4469 4574.4 4655.9
4741.5 4844.9 4958.2 5053.7 5147.2 5280.4 5495.2 5827.4 6320.6 6992.9
7848.1 8894.2 10149.2 11595.1 13229.9 15069.6 17078.4 19248.2 21913.3 23949.9
21165.5 13218 5996.4 2040.6 485.3 41.8 0
3192.1 3325.4 3468.6 3633.7 3812.7 3993.6 4172.6 4329.8 4473 4598.3
4729.5 4854.8 4974.2 5079.6 5198.9 5371.9 5620.5 6004.4 6581.2 7368.7
8410.9 9654 11095.9 12671.1 14274.1 15960.6 17693 19532.7 21362.4 21979
19528.7 13088.7 5630.5 1688.5 680.2 188.9 0
3192.1 3279.6 3383.1 3502.4 3651.6 3814.6 3973.8 4138.8 4290 4443.1
4598.3 4739.5 4858.8 4986.1 5121.3 5282.4 5533 5934.8 6555.3 7460.2
8637.6 9996 11449.9 12923.7 14391.4 15865.2 17382.7 18836.5 19498.8 18235.9
14359.6 7203.7 1945.1 737.9 401.8 111.4 0
3192.1 3231.9 3283.6 3367.2 3478.5 3599.8 3745 3886.2 4039.4 4182.6
4349.6 4510.7 4669.9 4836.9 5010 5216.8 5501.2 5942.7 6607 7599.5
8902.2 10447.5 11939.2 13224 14335.7 15387.9 16243.1 16445.9 15411.7 12591.5
7856 2871.9 576.8 177 61.7 21.9 0
3192.1 3208 3229.9 3293.6 3385 3486.5 3607.8 3733.1 3868.3 4013.5
4168.7 4327.8 4502.8 4681.8 4880.7 5119.3 5431.6 5891 6535.4 7418.5
8601.8 9974.2 11233.1 12016.7 12376.7 12442.3 12175.8 11332.6 9787.2 7504
4417.3 1503.6 342.1 97.5 27.8 11.9 0
3192.1 3176.2 3178.2 3212 3273.7 3349.3 3440.7 3538.2 3635.6 3727.1
3828.6 3922 4031.4 4136.8 4252.2 4391.4 4596.3 4918.5 5427.6 6169.5
7122.1 8088.7 8755 8848.5 8315.4 7325 5908.9 4148.8 2364.8 1081.9
463.4 175 65.6 25.9 11.9 2 0
3192.1 3120.5 3078.8 3054.9 3035 2999.2 2937.6 2840.1 2710.8 2557.7
2382.7 2197.7 2012.7 1847.7 1720.4 1626.9 1559.3 1533.4 1666.7 1974.9
2317 2597.5 2581.5 2128.1 1491.6 994.4 688.1 479.3 320.2 198.9
125.3 79.6 39.8 15.9 4 0 0
3192.1 3068.8 2973.4 2854 2683 2470.2 2219.6 1939.1 1640.8 1348.5
1135.6 1024.3 1000.4 1010.3 1044.2 1074 1097.9 1099.8 1074 1020.3
960.6 901 837.3 767.7 676.2 562.8 439.5 316.2 236.7 173
111.4 65.6 25.9 9.9 4 0 0
3192.1 3023.1 2852 2623.3 2309.1 1965 1605 1286.8 1103.8 1042.2
1010.3 982.5 960.6 938.7 926.8 918.9 908.9 887 839.3 769.7
700.1 630.5 562.8 485.3 407.7 340.1 290.4 246.6 194.9 133.3
67.6 33.8 15.9 6 0 0 0
3192.1 2977.3 2736.7 2370.7 1965 1553.3 1229.1 1105.8 1070 1040.2
1010.3 980.5 950.7 920.8 877.1 827.4 769.7 702.1 628.5 556.9
489.3 429.6 381.9 344.1 308.3 274.5 238.7 188.9 129.3 87.5
57.7 31.8 13.9 6 0 0 0
3192.1 2949.5 2621.3 2193.7 1712.4 1306.7 1141.6 1107.8 1076 1042.2
1014.3 980.5 944.7 901 845.3 775.7 700.1 622.5 541 461.4
395.8 354 324.2 296.3 266.5 236.7 202.9 161.1 127.3 101.4
73.6 47.7 15.9 2 0 0 0
3192.1 2909.7 2509.9 2002.8 1505.6 1211.2 1145.6 1113.8 1081.9 1048.1
1018.3 986.5 948.7 897 827.4 753.8 664.3 574.8 477.3 407.7
362 334.1 312.3 288.4 262.5 230.7 190.9 157.1 131.3 103.4
75.6 47.7 13.9 0 0 0 0
3192.1 2905.7 2474.1 1929.2 1426 1199.3 1157.5 1123.7 1089.9 1058.1
1026.3 990.5 952.7 897 829.4 739.9 638.4 537 453.5 389.8
350 324.2 300.3 274.5 244.6 206.8 165.1 137.2 111.4 85.5
57.7 31.8 8 0 0 0 0
3192.1 2905.7 2448.3 1889.4 1392.2 1199.3 1165.5 1131.7 1093.9 1058.1
1026.3 992.4 954.7 904.9 841.3 753.8 646.4 539 447.5 379.9
340.1 316.2 292.4 264.5 230.7 183 141.2 117.3 95.5 71.6
45.7 17.9 2 0 0 0 0
3192.1 2915.7 2460.2 1895.4 1392.2 1199.3 1165.5 1131.7 1095.9 1062.1
1028.2 994.4 958.6 910.9 847.3 749.8 642.4 531 439.5 373.9
338.1 314.2 288.4 262.5 226.7 171 133.3 111.4 87.5 63.6
39.8 13.9 0 0 0 0 0
